Winner Duffield by Danfoss
B2096-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B2096-2
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner Duffield by Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/8 IN |
| End Size 2 | 1/8 IN |
| End type 1 | BSPT |
| End type 2 | BSPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 14 mm |
| Item type | BSPT Female/BSPT Female |
| Product Height | 14 mm |
| Product Length/Depth | 20 mm |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 3.92 cm³ |
| Product Weight | 16 g |
| Product Width | 14 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-28 |
| Thread Size 2 | 1/8-28 |
| Trade Name | B2096 Series |