Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| End Type 1 | FEMALE PIPE BSPT | Female pipe BSPT |
| End type 2 | FEMALE PIPE BSPT | Female pipe BSPT |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.0 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |