Cplng, ST SERIES MALE, BRASS
B20T55
Catalog item:
B20T55
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
B20T55
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Burst pressure min bar | 248 |
| Burst pressure min psi | 3600 |
| Catalog Item | B20T55 |
| Connection style | Manual connect |
| End size 1 | -40 |
| Flow rate gpm | 827.00 |
| Flow rate lpm | 3130.53 |
| Hex size 1 IN | 3.250 |
| Hex size 1 MM | 82.550 |
| Item type | Male half |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | Straight thru |
| Working pressure max psi | 900 |
| Working pressure max bar | 62 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146202017 |