
Danfoss Hansen
B24FS150F45
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B24FS150F45
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General Industry, Pneumatic Tools |
| Body size | 1 1/2 |
| Brand | Danfoss |
| Burst pressure | 1000 Psi |
| Connection style | Thread-to-Connect |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1 1/2 IN |
| End Size 2 | 1 1/2 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Fluid compatibility | Compressed air |
| Hex Size 1 | 2.5 in |
| Internal connection type | Thread to Connect |
| Item type | Complete |
| Media | Pneumatic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 2.5 in |
| Product Length/Depth | 5.86 in |
| Product material | Brass |
| Product Type | Flow Sensor |
| Product Volume | 36.625 in³ |
| Product Weight | 5.355 lb |
| Product Width | 2.5 in |
| Safety locking mechanism | None |
| Seal material | Buna-N |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 1 | 1 1/2-11 1/2 |
| Thread Size 2 | 1 1/2-11 1/2 |
| Trade Name | FS Series |
| UPC | 678146106629 |
| Valve type | Straight Thru |
| Working pressure | 250 Psi |