Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.787 | |
| A dimension MM | 20.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B2L22WNVTW | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 36.000 | |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Inside diameter IN | 0.9450 | |
| Inside diameter MM | 24.0030 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 0.787 | |
| Product length mm | 19.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 35.992 | |
| Series | B SERIES | B Series |
| Thread size 1 | M30X2 | M30x2 |
