Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.827 | |
| A dimension MM | 21.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | B2L28WNVBA | |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -28 | -28 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | NONE | None |
| Inside diameter IN | 1.181 | |
| Inside diameter MM | 29.997 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length mm | 21.006 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M36X2 | M36x2 |
