Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.945 | |
| A dimension MM | 24.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | B2L42WNVAR | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -42 | -42 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Inside diameter IN | 1.772 | |
| Inside diameter MM | 45.009 | |
| Product height in | 2.362 | |
| Product height mm | 59.995 | |
| Product length in | 0.945 | |
| Product length mm | 24.003 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Product width mm | 59.995 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
