Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.610 | |
| A dimension MM | 15.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B2LL12C | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.531 | |
| Inside diameter MM | 13.487 | |
| Product height in | 0.861 | |
| Product height mm | 21.869 | |
| Product length in | 0.610 | |
| Product length mm | 15.494 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width mm | 21.869 | |
| Series | B SERIES | B Series |
| Sub brand | HANSEN | Hansen |
| Thread size 1 | M18X1.5 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
