Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B2LL28.1AY | |
| End size 1 | -28 | -28 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.811 | |
| Hex size 1 MM | 46.0 | |
| Item type | NUT | Nut |
| Material | STAINLESS STEEL | Stainless steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | B2 | B2 |
| Thread sealant | NO | No |
