Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.512 | |
| A dimension MM | 13.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | B2LL6AR | |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Inside diameter IN | 0.3150 | |
| Inside diameter MM | 8.0010 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 0.512 | |
| Product length mm | 13.005 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M12X1.5 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
