Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.571 | |
| A dimension MM | 14.503 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | B2LL8.1 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -8 | -8 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |
