Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.571 | |
| A dimension MM | 14.503 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | B2LL8.1BA | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -8 | -8 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | NONE | None |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 0.571 | |
| Product length mm | 14.503 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |
