Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B62X2 | |
| End size 1 | -2 | -2 |
| End size 2 | -2 | -2 |
| End Type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Hex size 1 IN | 0.312 | |
| Hex size 1 MM | 7.900 | |
| Hex size 5 IN | 0.313 | |
| Hex size 5 MM | 7.9 | |
| Item type | ADAPTER-UNION | Adapter-union |
| Product height in | 0.313 | |
| Product height mm | 7.938 | |
| Product length in | 0.660 | |
| Product length mm | 16.764 | |
| Product material | BRASS | Brass |
| Product serial name | B62 | B62 |
| Product width in | 0.313 | |
| Product width mm | 7.938 | |
| Thread sealant | NO | No |
| Thread size 1 | 5/16-24 UNF | 5/16-24 UNF |
| Thread size 2 | 5/16-24 UNF | 5/16-24 UNF |
| Tube outside diameter 1 IN | 0.094 | |
| Tube outside diameter 1 MM | 2.4 | |
| Tube outside diameter 2 IN | 0.094 | |
| Tube outside diameter 2 MM | 2.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001080 |
