Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B6760 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End size 3 | -6 | -6 |
| End Type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 0.472 | |
| Hex size 1 MM | 12.000 | |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product height in | 1.730 | |
| Product height mm | 43.940 | |
| Product length in | 1.820 | |
| Product length mm | 46.220 | |
| Product material | BRASS | Brass |
| Product serial name | B6760 | B6760 |
| Product width in | 0.472 | |
| Product width mm | 12.000 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 9/16-24 UN | 9/16-24 UN |
| Thread size 2 | 1/2-20 UNF | 1/2-20 UNF |
| Working pressure bar | 10 | |
| Working pressure psi | 150.00 | |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002704 |
