Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B6855 | |
| End size 1 | -5 | -5 |
| End size 2 | -5 | -5 |
| End size 3 | -5 | -5 |
| End Type 1 | MALE 45 DEGREE FLARE | Male 45 degree flare |
| End Type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.0 | |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product height in | 1.730 | |
| Product height mm | 43.940 | |
| Product length in | 1.118 | |
| Product length mm | 28.400 | |
| Product material | BRASS | Brass |
| Product serial name | B6855 | B6855 |
| Product width in | 0.551 | |
| Product width mm | 14.000 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
| Thread size 2 | 1/2-24 UNS | 1/2-24 UNS |
| Tube outside diameter 1 IN | 0.313 | |
| Tube outside diameter 1 MM | 7.9 | |
| Working pressure bar | 10 | |
| Working pressure psi | 150.00 | |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002810 |
