Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B68X8X8 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hex size 1 IN | 0.875 | |
| Hex size 1 MM | 22.200 | |
| Hex size 5 IN | 0.875 | |
| Hex size 5 MM | 22.2 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.874 | |
| Product height mm | 22.200 | |
| Product length in | 1.410 | |
| Product length mm | 35.810 | |
| Product material | BRASS | Brass |
| Product serial name | B68 | B68 |
| Product width in | 0.874 | |
| Product width mm | 22.200 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 11/16-20 UN | 11/16-20 UN |
| Tube outside diameter 1 IN | 0.562 | |
| Tube outside diameter 1 MM | 14.3 | |
| Tube outside diameter 2 IN | 0.516 | |
| Tube outside diameter 2 MM | 13.1 | |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001547 |
| Proposition 65 | Cancer and Reproductive Harm |
