Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B69X10 | |
| Drop dimension IN | 1.060 | |
| Drop dimension MM | 26.90 | |
| End size 1 | -10 | -10 |
| End size 2 | -10 | -10 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE COMPRESSION | Male compression |
| Hex size 1 IN | 0.900 | |
| Hex size 1 MM | 22.900 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product height in | 1.506 | |
| Product height mm | 38.265 | |
| Product length in | 1.987 | |
| Product length mm | 50.480 | |
| Product material | BRASS | Brass |
| Product serial name | B69 | B69 |
| Product width in | 0.895 | |
| Product width mm | 22.730 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
| Thread size 2 | 13/16-18 UNS | 13/16-18 UNS |
| Tube outside diameter 1 IN | 0.560 | |
| Tube outside diameter 1 MM | 14.2 | |
| Tube outside diameter 2 IN | 0.640 | |
| Tube outside diameter 2 MM | 16.3 | |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001745 |
![Danfoss Ford Transmission Elbow ThreadedMale_ThreadedMale_90degree-Brass [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318239%2FID463022920285-0101_preview.jpg&w=1920&q=75)