
Danfoss Hansen
B7050-D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B7050-D
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Mining, agriculture, construction, truck, and bus applications. |
| Body size | 1/8 |
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Component |
| Product Height | 1.5 in |
| Product Length/Depth | 3 in |
| Product Type | Quickseal |
| Product Volume | 6.75 in³ |
| Product Weight | .12 lb |
| Product Width | 1.5 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | B Series |
| UPC | 678146107596 |