B7237X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900598-1-20S
B7237X20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE |
| Finish/plating | Phosphate Coating |
| Hex Size 1 | 1.875 in |
| Inside diameter (bore hole size) | 1.09 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.65 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.875 in |
| Product Length/Depth | 1.2 in |
| Product material | Carbon steel |
| Product Volume | 4.219 in³ |
| Product Weight | .65 lb |
| Product Width | 1.875 in |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| UPC | 725975743553 |