
B7238X2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2137-02S
B7238X2
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End Size 1 | 1/8 IN |
| End type 1 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .44 in |
| Product Length/Depth | .5 in |
| Product material | Carbon steel |
| Product Volume | .097 in³ |
| Product Weight | .01 lb |
| Product Width | .44 in |
| Thread sealant | No |
| UPC | 725975707401 |