
B7238X5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2137-05S
B7238X5
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End Size 1 | 5/16 IN |
| End type 1 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.063 in |
| Inside diameter (bore hole size) | .656 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .63 in |
| Product Length/Depth | 1.89 in |
| Product material | Carbon steel |
| Product Volume | .75 in³ |
| Product Weight | .024 lb |
| Product Width | .63 in |
| Thread sealant | No |
| Thread Size 1 | 5/16 |
| UPC | 725975770962 |