
Danfoss
B7515X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B7515X16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Drop dimension | 2.05 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 5/16 IN |
| End Size 2 | 1 5/16 IN |
| End type 1 | SAE |
| End type 2 | SAE |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.26 in |
| Hex Size 2 | 1.5 in |
| Item type | SAE Male/SAE Male 90° Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.68 in |
| Product Length/Depth | 2.36 in |
| Product material | Carbon Steel |
| Product Type | 90˚ Straight Thread O-ring |
| Product Volume | 9.487 in³ |
| Product Weight | .808 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Thread Size 2 | 1 5/16-12 |
| Trade Name | Ermeto |
| Tube OD 1 | .88 in |
| Tube OD 2 | .88 in |
| UPC | 725975722961 |