BA-28
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BA-28
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 14.016 in | |
| Packaged Length | 62.52 in | |
| Packaged Volume | 12281.945 in³ | |
| Packaged Weight | 7.006 lb | |
| Packaged Width | 14.016 in | |
| Product Height | 14.016 in | |
| Product Length/Depth | 62.52 in | |
| Product Volume | 876.28 in³ | |
| Product Weight | 7 lb | |
| Product Width | 1 in | |
| UNSPSC | 40183100 | |
| UPC | 725975719855 |