
Weatherhead by Danfoss
BA-28X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BA-28X
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | Metal |
| Drawer material | Plastic |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Hose Rack |
| Machine mountable | No |
| Material | Steel |
| Packaged Height | 7.52 in |
| Packaged Length | 7.52 in |
| Packaged Volume | 425.259 in³ |
| Packaged Weight | 2.205 lb |
| Packaged Width | 7.52 in |
| Product Height | 14.016 in |
| Product Length/Depth | 62.52 in |
| Product Type | Brake Line Rack |
| Product Volume | 876.28 in³ |
| Product Weight | 2 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 725975730140 |
| Wheels | No |