BA-56
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BA-56
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 9.487 in | |
| Packaged Length | 64.016 in | |
| Packaged Volume | 6981.748 in³ | |
| Packaged Weight | 13.228 lb | |
| Packaged Width | 11.496 in | |
| Product Height | 9.487 in | |
| Product Length/Depth | 64.016 in | |
| Product Volume | 607.32 in³ | |
| Product Weight | 10 lb | |
| Product Width | 1 in | |
| UNSPSC | 40183100 | |
| UPC | 725975002902 |