
Weatherhead by Danfoss
BA-56X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BA-56X
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | Metal |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Hose Rack |
| Machine mountable | No |
| Material | Steel |
| Packaged Height | 6.496 in |
| Packaged Length | 15.512 in |
| Packaged Volume | 654.576 in³ |
| Packaged Weight | 2.205 lb |
| Packaged Width | 6.496 in |
| Product Height | 9.487 in |
| Product Length/Depth | 64.016 in |
| Product Type | Brake Line Rack |
| Product Volume | 607.32 in³ |
| Product Weight | 1.651 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 725975002919 |
| Wheels | No |