BD55014-2020-01
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BD55014-2020-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1-1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Hex Size 1 | 2 in | |
| Hex Size 2 | 1.75 in | |
| Item type | Swivel Joint Complete | |
| Product Height | 4.02 in | |
| Product Length/Depth | 4.88 in | |
| Product material | Carbon steel | |
| Product Volume | 49.044 in³ | |
| Product Weight | .01 lb | |
| Product Width | 2.5 in | |
| Swivel size | 1-1/4 IN | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Thread Size 2 | 1 1/4-11 1/2 | |
| Working pressure | 3000 Psi |