Winner by Danfoss
BF-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BF-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Winner by Danfoss | |
| Drop dimension | 73.4 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 1 11/16 IN | |
| End Size 2 | 1 11/16 IN | |
| End Size 3 | 1 11/16 IN | |
| End type 1 | ORFS | |
| End type 2 | ORFS | |
| End Type 3 | ORFS | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 41 mm | |
| Hex Size 2 | 50 mm | |
| Item type | ORFS Male/ORFS Female/ORFS Male Tee Adapter | |
| Product Height | 93.9 mm | |
| Product Length/Depth | 95 mm | |
| Product material | Carbon Steel | |
| Product Type | Tee/Y Adapters | |
| Product Volume | 446.025 cm³ | |
| Product Weight | 1010 g | |
| Product Width | 50 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-20 | |
| Thread Size 2 | 1 11/16-20 | |
| Thread Size 3 | 1 11/16-20 | |
| Trade Name | BF Series |