Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.945 | |
| A dimension MM | 24.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | TIEFFE BY DANFOSS | Tieffe by Danfoss |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |