Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.898 | |
| A dimension MM | 99.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | TIEFFE BY DANFOSS | Tieffe by Danfoss |
| Compatible hose ID IN | 2.008 | |
| Compatible hose ID MM | 51.000 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -32 | -32 |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |