
Weatherhead by Danfoss
BK32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BK32
Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 5 |
| Brand | Weatherhead by Danfoss |
| Drive design | Hex |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Head style | Hex |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .249 lb |
| Packaged Width | 6.75 in |
| Product Height | .81 in |
| Product Length/Depth | 3 in |
| Product Type | Spare Part |
| Product Volume | 1.968 in³ |
| Product Weight | .248889 lb |
| Product Width | .81 in |
| Sub-brand | None |
| Thread size | 9/16-18 |
| Trade Name | Field Attachable K series |
| UNSPSC | 40183100 |
| UPC | 725975003060 |