BL-456
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BL-456
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 13.504 in | |
| Packaged Length | 17.007 in | |
| Packaged Volume | 3562.525 in³ | |
| Packaged Weight | 39.534 lb | |
| Packaged Width | 15.512 in | |
| Product Height | 16.5 in | |
| Product Length/Depth | 13.19 in | |
| Product Volume | 3264.525 in³ | |
| Product Weight | 39.5 lb | |
| Product Width | 15 in | |
| UNSPSC | 40183100 | |
| UPC | 725975003077 |