
Weatherhead by Danfoss
BL-456X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BL-456X
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | Yellow |
| Drawer material | Plastic |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Cabinet |
| Machine mountable | No |
| Material | Steel |
| Packaged Height | 13.504 in |
| Packaged Length | 17.007 in |
| Packaged Volume | 3562.525 in³ |
| Packaged Weight | 39.534 lb |
| Packaged Width | 15.512 in |
| Product Height | 16.5 in |
| Product Length/Depth | 13.1875 in |
| Product Type | Merchandiser |
| Product Volume | 3263.906 in³ |
| Product Weight | 22.64 lb |
| Product Width | 15 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 725975003084 |
| Wheels | No |