CAP_SCREW
BM0010B-033
ToolsBM0010B-033 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.400 |
| Product height mm | | 10.160 |
| Product length in | | 1.520 |
| Product length mm | | 38.608 |
| Product width in | | 0.400 |
| Product width mm | | 10.160 |