Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 2.4900 |
| Outside diameter IN | 2.6300 |
| Product height in | 2.630 |
| Product height mm | 66.802 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Thickness IN | 0.0700 |
