Product specifications
Characteristic | Value |
---|---|
Application | Fire resistant fluidsFuel and lube oilsGasolineIndustrial SystemsPetroleum based fluidsWater |
Certifications | MSHA ApprovedUSCG |
Compliances | EN857 1SCSAE 100R2AT |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting drop dimension 2 IN | 2.7 |
Fitting drop dimension 2 MM | 70.0 |
Fitting end size 1 | Size 20 |
Fitting end size 2 | Size 20 |
Fitting hex | Metric |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting series | TTC - through the cover |
HA Length UOM | Metric mm |
Hose series | FC510 Series |
Hose size | Size 20 |
Legacy fitting part number 1 | 1A20FJ20 |
Legacy fitting part number 2 | 1A20FJB20 |
Overall length IN | 8.3 |
Overall length MM | 210 |
Thread size 1 | 1 5/8-12 UN |
Thread size 2 | 1 5/8-12 UN |