Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
Certifications | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
Compliances | EN857 1SCISO 1436-1SAE 100R17 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting drop dimension 2 IN | 0.9 |
Fitting drop dimension 2 MM | 22.0 |
Fitting end size 1 | Size 06 |
Fitting end size 2 | Size 06 |
Fitting Hex | Metric |
Fitting Material | Dura-Kote Zinc Plated Steel |
Fitting Series | TTC - through the cover |
HA Length UOM | Metric mm |
Hose Series | GH681 Series |
Hose size | Size 06 |
Legacy fitting part number 1 | 1A6FJ6 |
Legacy fitting part number 2 | 1A6FJB6 |
Overall length IN | 51.2 |
Overall length MM | 1300 |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | 9/16-18 UNF |