Product specifications
Characteristic | Value |
---|---|
Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
Brand | Danfoss |
Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
Compliances | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting drop dimension 2 IN | 2.3 |
Fitting drop dimension 2 MM | 58.0 |
Fitting end size 2 | Size 12 |
HA Length UOM | Metric mm |
Hose series | GH493 Series |
Hose size | Size 12 |
Legacy fitting part number 2 | 4SA12FJB12 |
Overall length IN | 51.2 |
Overall length MM | 1300 |
Thread size 1 | 7/8-14 UNF |
Thread size 2 | 7/8-14 UNF |