Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems |
Brand | Danfoss |
Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
Compliances | EN857 2SCISO 11237-1SAE 100R16 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 04 |
Fitting end size 2 | Size 06 |
Fitting hex | Metric |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting series | TTC - through the cover |
HA Length UOM | Metric mm |
Hose series | EC881 Series |
Hose size | Size 06 |
Legacy fitting part number 1 | 1A4FJ6 |
Legacy fitting part number 2 | 1A6FJ6 |
Overall length IN | 36.2 |
Overall length MM | 920 |
Thread size 1 | 7/16-20 UNF |
Thread size 2 | 7/16-20 UNF |