Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 2.4 |
| Fitting drop dimension 1 MM | 61.0 |
| Fitting end size 1 | Size 16 |
| Fitting Hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose Series | GH681 Series |
| Hose size | Size 16 |
| Legacy fitting part number 1 | JIC Female 37°, 90° Elbow standard drop, Dura-Kote Zinc Plated Steel |
| Overall length IN | 47.2 |
| Overall length MM | 1200 |
| Thread size 1 | 1 5/16-12 UN |