Winner by Danfoss
BPBF-4-6S
1/4 BSPP MALE - 3/8 BSP FEMALE SWIVEL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Winner by Danfoss |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Product Type | Straight Adapters |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | BPBF Series |