Winner by Danfoss
BPBFBP-4-4S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BPBFBP-4-4S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | SAE 90 | |
| End type 2 | BSPP | |
| End Type 3 | ORFS | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Item type | SAE 90 Male/BSPP Female/ORFS Male Tee Adapter | |
| Product material | Carbon Steel | |
| Product Type | Tee/Y Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | G1/4-19 | |
| Trade Name | BPBFBP Series |