Winner by Danfoss
BPBFBP-6-6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BPBFBP-6-6S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Gender 3 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 3/8 IN |
| End type 1 | SAE 90 |
| End type 2 | BSPP |
| End Type 3 | ORFS |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Item type | SAE 90 Male/BSPP Female/ORFS Male Tee Adapter |
| Product material | Carbon Steel |
| Product Type | Tee/Y Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | G3/8-19 |
| Trade Name | BPBFBP Series |