"SOCKET-PERM, 100R14, BPT/03, ZT"-product-details

"SOCKET-PERM, 100R14, BPT/03, ZT"

BPT03


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.024
A dimension MM26.000
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN0.197
Compatible hose ID MM5.000
Construction StyleCRIMPCrimp
Finish platingZINC PLATINGZinc plating
Hose size-3-3
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo