Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.772 | |
| A dimension MM | 45.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.984 | |
| Compatible hose ID MM | 25.000 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |