Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | SPHERICAL ROD EYE | Spherical rod eye |
| Product height in | 2.450 | |
| Product height mm | 62.230 | |
| Product length in | 1.760 | |
| Product length mm | 44.704 | |
| Product width in | 0.880 | |
| Product width mm | 22.352 |