Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD EYE | Rod eye |
| Product height in | 4.760 | |
| Product height mm | 120.904 | |
| Product length in | 2.760 | |
| Product length mm | 70.104 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |