Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | SPHERICAL ROD EYE | Spherical rod eye |
| Product height in | 5.940 | |
| Product height mm | 150.876 | |
| Product length in | 3.620 | |
| Product length mm | 91.948 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |