Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD EYE | Rod eye |
| Product height in | 6.820 | |
| Product height mm | 173.228 | |
| Product length in | 4.380 | |
| Product length mm | 111.252 | |
| Product width in | 2.250 | |
| Product width mm | 57.150 |