Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | SPHERICAL ROD EYE | Spherical rod eye |
| Product height in | 8.260 | |
| Product height mm | 209.804 | |
| Product length in | 5.260 | |
| Product length mm | 133.604 | |
| Product width in | 2.750 | |
| Product width mm | 69.850 |